IESNA:LM-63-2002
[TEST]P957041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67969
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
9346.3 10051.1 10807.8 11568.1 12150.9 12507.8 12724.8 12846.7 12981.2 13137.2
13338.1 13610.6 13978.2 14412.2 14939.4 15827.1 17168.4 18947.3 21144 23891.2
27492 31625.4 36026 40028.5 42447.6 41219.2 38760.7 35466.5 31508.9 26792.7
20826.6 14880.2 9739 5661.2 2490.8 771.1 0
9346.3 10089.1 10940.9 11784.8 12407 12785.4 12964.3 13008.5 13037.5 13063.3
13104.9 13193.9 13356.7 13561.1 13897.9 14601.9 15836 17625.3 19956.5 22736
26065 29897.5 34318.9 39098.9 43891.5 45164.7 42463.7 38988.4 35339.6 31188.6
25376.4 19127.3 13312.2 8104 3787.3 1206.8 0
9346.3 10127.5 11074.3 12001 12663.1 13062.6 13203.6 13170.2 13094.2 12989.5
12871.8 12776.8 12735.5 12710.4 12856.8 13376.8 14503.7 16303.3 18768.7 21580.5
24638.3 28169.9 32611.7 38168.9 45335.8 49110.2 46166.7 42510.3 39170.6 35584.9
29926.2 23374.8 16885.1 10547.1 5083.8 1642.6 0
9346.3 10181.6 11206.3 12195.8 12891.5 13269.2 13333 13172.7 12923.8 12636.5
12336 12067 11861.9 11722 11826.7 12440.7 13807.5 15902.4 18591.9 21544.6
24644.4 27995.2 31930.6 36802.8 43639.4 48919 46899.5 42853.9 39324.1 35695.4
30334.7 23959.4 17611.7 11358.7 5774.2 2027.8 0
9346.3 10235.8 11338.6 12390.5 13120 13475.1 13462.9 13174.9 12753.5 12283.6
11800.2 11357.6 10988.2 10733.6 10797 11504.7 13111.4 15501.4 18414.7 21508.7
24650.5 27820.2 31249.6 35437.1 41943 48727.5 47631.8 43197.2 39478 35805.5
30743.2 24544 18338.3 12170.7 6464.6 2413 0
9346.3 10268 11410.3 12507.8 13258.4 13575.5 13466.5 13029.6 12432.8 11812
11227.4 10722.8 10326.9 10112 10365.2 11476.7 13602.7 16573 20131.5 23985.5
27842.4 31633 35493.1 39721.9 45997.8 52442 52352.3 48115.6 43876.4 39246.7
33420.5 26579.3 19875.5 13228.7 7334 2847.7 0
9346.3 10300.3 11482.1 12625.1 13396.2 13675.9 13470 12884.4 12112.2 11340.4
10654.7 10088 9665.5 9490.5 9933.8 11448.7 14094.1 17644.7 21848.7 26461.6
31034.4 35445.7 39736.2 44006.6 50052.7 56156.8 57073.2 53033.7 48274.5 42687.9
36097.8 28614.6 21411.9 14286.7 8203 3282.3 0
9346.3 10316.5 11525.5 12688.5 13457.8 13709.6 13434.2 12751.3 11878.7 11048.5
10347.7 9786 9385.4 9270.6 9882.5 11683.3 14664.3 18681.9 23553 28956.7
34327.8 39520.7 44594.1 49509 55943.8 61761.8 62508.1 58492 52971.7 46205.8
38574.2 30370.9 22334.3 14671.5 8421.4 3301 0
9346.3 10332.6 11569.2 12751.7 13519.2 13743.3 13398.3 12617.9 11645.2 10756.5
10041.4 9484.4 9105.3 9050.4 9831.2 11917.8 15234.6 19719.1 25257.7 31451.5
37621.3 43595.3 49451.9 55011 61834.9 67366.3 67942.7 63950.2 57668.5 49723.4
41050.7 32127.5 23256.4 15056 8639.8 3319.3 0
9346.3 10325.4 11602.2 12782.2 13542.5 13746.9 13356 12523.9 11501.8 10598
9891.5 9342.7 8973.3 8955.4 9823.3 12039.8 15518.6 20328.1 26292.4 32916.6
39612.5 45982 52290.6 58531.1 65639.4 70882.9 70936.7 66295.8 58972.2 49855.4
40387.2 30987 21421.9 13614.2 7484.9 2786.7 0
9346.3 10332.6 11569.2 12751.7 13519.2 13743.3 13398.3 12617.9 11645.2 10756.5
10041.4 9484.4 9105.3 9050.4 9831.2 11917.8 15234.6 19719.1 25257.7 31451.5
37621.3 43595.3 49451.9 55011 61834.9 67366.3 67942.7 63950.2 57668.5 49723.4
41050.7 32127.5 23256.4 15056 8639.8 3319.3 0
9346.3 10316.5 11525.5 12688.5 13457.8 13709.6 13434.2 12751.3 11878.7 11048.5
10347.7 9786 9385.4 9270.6 9882.5 11683.3 14664.3 18681.9 23553 28956.7
34327.8 39520.7 44594.1 49509 55943.8 61761.8 62508.1 58492 52971.7 46205.8
38574.2 30370.9 22334.3 14671.5 8421.4 3301 0
9346.3 10300.3 11482.1 12625.1 13396.2 13675.9 13470 12884.4 12112.2 11340.4
10654.7 10088 9665.5 9490.5 9933.8 11448.7 14094.1 17644.7 21848.7 26461.6
31034.4 35445.7 39736.2 44006.6 50052.7 56156.8 57073.2 53033.7 48274.5 42687.9
36097.8 28614.6 21411.9 14286.7 8203 3282.3 0
9346.3 10268 11410.3 12507.8 13258.4 13575.5 13466.5 13029.6 12432.8 11812
11227.4 10722.8 10326.9 10112 10365.2 11476.7 13602.7 16573 20131.5 23985.5
27842.4 31633 35493.1 39721.9 45997.8 52442 52352.3 48115.6 43876.4 39246.7
33420.5 26579.3 19875.5 13228.7 7334 2847.7 0
9346.3 10235.8 11338.6 12390.5 13120 13475.1 13462.9 13174.9 12753.5 12283.6
11800.2 11357.6 10988.2 10733.6 10797 11504.7 13111.4 15501.4 18414.7 21508.7
24650.5 27820.2 31249.6 35437.1 41943 48727.5 47631.8 43197.2 39478 35805.5
30743.2 24544 18338.3 12170.7 6464.6 2413 0
9346.3 10181.6 11206.3 12195.8 12891.5 13269.2 13333 13172.7 12923.8 12636.5
12336 12067 11861.9 11722 11826.7 12440.7 13807.5 15902.4 18591.9 21544.6
24644.4 27995.2 31930.6 36802.8 43639.4 48919 46899.5 42853.9 39324.1 35695.4
30334.7 23959.4 17611.7 11358.7 5774.2 2027.8 0
9346.3 10127.5 11074.3 12001 12663.1 13062.6 13203.6 13170.2 13094.2 12989.5
12871.8 12776.8 12735.5 12710.4 12856.8 13376.8 14503.7 16303.3 18768.7 21580.5
24638.3 28169.9 32611.7 38168.9 45335.8 49110.2 46166.7 42510.3 39170.6 35584.9
29926.2 23374.8 16885.1 10547.1 5083.8 1642.6 0
9346.3 10089.1 10940.9 11784.8 12407 12785.4 12964.3 13008.5 13037.5 13063.3
13104.9 13193.9 13356.7 13561.1 13897.9 14601.9 15836 17625.3 19956.5 22736
26065 29897.5 34318.9 39098.9 43891.5 45164.7 42463.7 38988.4 35339.6 31188.6
25376.4 19127.3 13312.2 8104 3787.3 1206.8 0
9346.3 10051.1 10807.8 11568.1 12150.9 12507.8 12724.8 12846.7 12981.2 13137.2
13338.1 13610.6 13978.2 14412.2 14939.4 15827.1 17168.4 18947.3 21144 23891.2
27492 31625.4 36026 40028.5 42447.6 41219.2 38760.7 35466.5 31508.9 26792.7
20826.6 14880.2 9739 5661.2 2490.8 771.1 0
9346.3 9974 10637.4 11287 11795.5 12117.2 12317.7 12433.9 12552.3 12698.9
12908.4 13201.1 13582.3 14020.2 14564.3 15348.6 16471.2 17940.9 19786.5 21980.7
24611.7 27375.5 29825.7 31562.3 31996.3 30169 27583.5 24506.7 21149.4 17509.8
13337.7 9335.2 6014.5 3481 1565.8 512.9 0
9346.3 9896.8 10467.1 11006.1 11440.1 11727 11910.6 12021.1 12123 12260.3
12479.1 12791.1 13186.7 13628.6 14188.8 14870.2 15774 16934.6 18429 20069.8
21731.1 23125.5 23625.8 23096.1 21544.6 19118.7 16406.3 13546.8 10789.9 8227.3
5848.8 3790.2 2290 1301.2 641.3 254.6 0
9346.3 9814.7 10297.1 10746.5 11096.9 11338.2 11488.9 11561 11617.3 11693.3
11831 12046.2 12324.9 12615.7 12947.1 13318.3 13789.6 14406.1 15217.4 16081.7
16883.6 17404.4 17289.6 16481.9 14978.9 12946.4 10872.7 8841.3 6961.3 5322
3862.6 2617.4 1686.4 1037.2 554.5 229.9 0
9346.3 9732.9 10127.5 10486.8 10754 10949.5 11067.1 11100.8 11111.6 11125.9
11182.6 11300.9 11463.1 11602.9 11705.5 11766.5 11804.8 11877.6 12005.7 12093.6
12036.2 11682.9 10953.1 9868.2 8413.1 6774.1 5339.5 4135.9 3132.8 2416.6
1876.4 1444.6 1083.1 774 468 205.1 0
9346.3 9650.5 9956.4 10234 10447 10587.2 10650 10616.6 10524.8 10412.2
10301 10226.8 10192 10149 10067.9 9929.1 9738 9540.7 9357.4 9206.1
9041.1 8762.4 8300.5 7649.2 6803.5 5791.4 4880.8 4005.7 3170.1 2528.8
1978.3 1513.8 1111.8 779 465.5 202.6 0
9346.3 9568 9785.7 9981.1 10139.6 10225 10232.9 10132.5 9938.1 9698.5
9419.8 9152.7 8920.3 8694.3 8431.1 8091.8 7671.4 7204.5 6709.6 6318.6
6046.1 5842.3 5648 5429.9 5193.9 4808.7 4422.1 3875.2 3207 2641.4
2080.1 1583.4 1140.5 784.7 462.7 200.1 0
9346.3 9489.1 9626.1 9758.4 9876.4 9927 9887.9 9717.5 9423.8 9079.1
8694.3 8342.5 8048.4 7794.8 7545.6 7252.2 6902.1 6515.9 6105.6 5781
5565.5 5423.4 5320.5 5198.6 5012.1 4687.9 4365.1 3907.1 3354.8 2850.9
2314.7 1811.2 1333.4 926.7 566.7 242.4 0
9346.3 9410.2 9466.5 9535.7 9612.4 9628.9 9542.9 9302.6 8909.5 8459.7
7969.1 7532.3 7176.5 6895 6660.1 6412.6 6132.9 5827.3 5501.6 5243.4
5084.9 5004.9 4993.1 4967.3 4830.2 4567.4 4308.1 3938.7 3502.2 3060
2549.3 2038.9 1526 1068.8 670.7 285.1 0
9346.3 9333.8 9315.8 9330.2 9358.9 9362.5 9247.7 8955.4 8505.3 7999.6
7497.5 7103 6816.1 6604.5 6418 6201 5941 5650.5 5322.3 5012.1
4780.8 4655.2 4667.8 4680.3 4640.9 4544 4310.9 3930.8 3502.2 3095.1
2711.4 2306.1 1845.2 1341.3 873.3 369.4 0
9346.3 9248.8 9167 9137.6 9151.9 9169.9 9093.5 8860.4 8480.2 8048.7
7630.2 7264.4 6942.7 6660.8 6394.7 6115.6 5810.1 5485.5 5162.7 4874.7
4621.2 4432.2 4331.7 4271.5 4214.8 4148.8 4009.7 3761.5 3446.6 3095.8
2697.7 2298.9 1844.2 1356.4 893 394.5 0
9346.3 9179.9 9037.2 8964.7 8969.7 9020.7 9022.1 8886.5 8602.1 8229.1
7838.2 7465.2 7101.9 6755.1 6420.5 6086.9 5745.2 5399.4 5078.8 4804.4
4558.8 4370.5 4234.2 4129.5 4030.8 3918.6 3765.1 3557.8 3301.7 2996.5
2621.3 2237.6 1792.9 1331.3 866.1 383.8 0
9346.3 9111.4 8907 8792.2 8787.6 8872.2 8951.1 8912.4 8724.1 8409.5
8046.2 7666.1 7261.9 6849.4 6446.7 6058.3 5680.2 5313.3 4995.2 4734.1
4496.7 4309.1 4137 3987.4 3846.5 3688.7 3520.1 3354.1 3156.8 2897.1
2544.6 2176.3 1741.2 1306.2 839.2 373 0
9346.3 9049.4 8798 8648.8 8644.1 8776.8 8964 9068.7 8995.6 8719.4
8324.9 7895.2 7452 7001.1 6562.5 6141.5 5740.1 5362.1 5036.1 4772.9
4557 4399.9 4265.7 4125.9 3968.1 3765.8 3549.9 3344.7 3124.5 2849.8
2499.4 2130.4 1702.9 1278.9 808.7 367.3 0
9346.3 8987.7 8689.3 8505.3 8500.6 8682.1 8976.9 9225.1 9267.4 9030
8603.9 8124.1 7642 7153.2 6678 6224.3 5800 5411.3 5077.7 4811.2
4617.6 4490.3 4394.1 4264.3 4089.3 3842.9 3579.3 3335.4 3092.2 2802.8
2453.9 2084.5 1664.1 1251.7 778.3 361.5 0
9346.3 8933.5 8593.2 8384.4 8370.4 8579.5 8950.4 9308.3 9441.4 9256.3
8826.6 8302.7 7790.2 7295.2 6818.6 6364.5 5935.6 5539.7 5199.7 4930.7
4730.2 4593.5 4505.3 4394.9 4239.2 4017.6 3766.5 3508.3 3244.3 2922.6
2542.8 2156.9 1724.4 1246.7 752.4 360.4 0
9346.3 8879.4 8497 8263.2 8239.9 8477.7 8923.8 9391.2 9615.3 9482.6
9049.4 8481.3 7938.6 7437.6 6959.5 6505.1 6071.2 5668.4 5321.6 5049.7
4842.4 4696.5 4616.5 4525.4 4389.1 4192.6 3954.1 3681.5 3396.4 3042
2631.7 2229 1784.3 1241.6 726.3 359.4 0
9346.3 8824.9 8409.9 8156.3 8119.8 8353.2 8815.9 9304 9575.1 9507
9132.6 8573.8 8014 7521.2 7060 6629.2 6213.9 5822.6 5481.6 5207.5
4983.7 4828.1 4732 4639.4 4505 4316.3 4072.4 3793.8 3493.2 3129.5
2711 2297.1 1841.6 1221.5 670.7 317 0
9346.3 8770.7 8322.4 8049.8 7999.6 8229.1 8707.9 9217.2 9534.6 9531
9215.4 8666.7 8089.3 7605.1 7160.4 6753.3 6357 5976.8 5641.5 5365.3
5125.1 4960.1 4847.1 4753.9 4621.2 4440 4190.8 3905.7 3590 3217.1
2790.3 2365.3 1899 1201.5 615.1 274.4 0
9346.3 8728.7 8255.3 7969.8 7904.2 8107.2 8534.3 8987.3 9271.7 9280
9009.6 8520 7977.7 7502.5 7087.2 6719.6 6365.3 6018.1 5700.7 5433.5
5212.6 5063.7 4956.9 4864.7 4732.3 4541.9 4280.4 3983.1 3660 3285.6
2852.7 2430.9 1948.9 1307.6 714.4 316 0
9346.3 8686.4 8187.9 7890.2 7808.4 7985.3 8360.8 8757.4 9009.2 9028.9
8804 8373.7 7865.8 7399.6 7014.4 6685.9 6373.1 6059.3 5759.9 5501.6
5300.1 5167.4 5067 4975.1 4843.5 4643.8 4370.1 4060.6 3729.9 3354.1
2915.1 2496.2 1998.4 1413.8 814.1 357.9 0
9346.3 8652.3 8140.9 7834.3 7746 7904.6 8238.1 8576.7 8787.6 8800.8
8601.1 8216.2 7753.2 7309.6 6931.2 6609.5 6308.2 6004.5 5710.4 5467.2
5297.9 5186 5092.8 5001.3 4872.2 4671.4 4398.4 4088.2 3756.5 3385.6
2948.1 2527 2039.3 1483.4 900.2 392.7 0
9346.3 8618.3 8093.9 7778.3 7682.9 7823.9 8115.4 8395.9 8566.3 8572.4
8398.8 8058.8 7639.9 7219.6 6848.4 6532.7 6243.3 5949.9 5661.2 5432.8
5296.5 5204.7 5118.6 5027.5 4900.9 4699 4426.4 4115.5 3783 3417.2
2981.1 2557.9 2080.1 1552.9 986.3 427.5 0
9346.3 8591.7 8060.6 7739.9 7646.7 7783.3 8059.1 8312.7 8459.7 8460.1
8301.2 7993.5 7606.5 7197.7 6815 6472.1 6155.1 5840.6 5536.1 5321.6
5207.5 5132.2 5055.5 4963.7 4838.5 4642.7 4372.3 4065.6 3742.5 3383.5
2964.6 2534.9 2070.1 1548.6 979.1 418.9 0
9346.3 8565.2 8027.2 7701.9 7610.5 7743.2 8003.2 8229.1 8352.9 8347.5
8204 7927.9 7572.8 7175.8 6782 6411.9 6067.6 5731.2 5411.3 5210.4
5118.6 5059.8 4992.4 4899.8 4776.5 4586.4 4318.1 4016.1 3701.9 3349.8
2948.1 2511.2 2060.4 1544 971.9 409.6 0
9346.3 8540.8 8001.8 7679 7591.1 7726.7 7981.7 8201.9 8318.8 8309.8
8168.5 7911.7 7572.8 7178.7 6774.8 6380 6008 5644.7 5309.8 5116.4
5031.8 4982 4924.2 4832.4 4706.9 4513.2 4247.1 3950.1 3638.8 3289.5
2897.5 2460.3 1991.9 1486.2 926.7 386.6 0
9346.3 8516.1 7976.3 7656.4 7571.7 7710.2 7960.2 8174.3 8284.7 8272.2
8133.4 7895.6 7572.8 7181.9 6767.7 6348 5949.2 5558.3 5208.3 5022.8
4945 4904.5 4856.1 4764.6 4637.3 4440 4176.4 3884.1 3575.7 3229.6
2846.9 2409.4 1923.1 1428.1 881.6 363 0
9346.3 8485.6 7951.2 7639.2 7563.9 7707.3 7958.4 8170 8274 8256
8112.6 7890.2 7578.2 7187.3 6764.1 6330.1 5914.1 5501.6 5143 4960.1
4884.8 4848.9 4805.9 4712.6 4583.5 4375.5 4120.8 3833.9 3518.3 3174
2793.9 2367.1 1843.4 1377.2 835.6 340.7 0
9346.3 8516.1 7976.3 7656.4 7571.7 7710.2 7960.2 8174.3 8284.7 8272.2
8133.4 7895.6 7572.8 7181.9 6767.7 6348 5949.2 5558.3 5208.3 5022.8
4945 4904.5 4856.1 4764.6 4637.3 4440 4176.4 3884.1 3575.7 3229.6
2846.9 2409.4 1923.1 1428.1 881.6 363 0
9346.3 8540.8 8001.8 7679 7591.1 7726.7 7981.7 8201.9 8318.8 8309.8
8168.5 7911.7 7572.8 7178.7 6774.8 6380 6008 5644.7 5309.8 5116.4
5031.8 4982 4924.2 4832.4 4706.9 4513.2 4247.1 3950.1 3638.8 3289.5
2897.5 2460.3 1991.9 1486.2 926.7 386.6 0
9346.3 8565.2 8027.2 7701.9 7610.5 7743.2 8003.2 8229.1 8352.9 8347.5
8204 7927.9 7572.8 7175.8 6782 6411.9 6067.6 5731.2 5411.3 5210.4
5118.6 5059.8 4992.4 4899.8 4776.5 4586.4 4318.1 4016.1 3701.9 3349.8
2948.1 2511.2 2060.4 1544 971.9 409.6 0
9346.3 8591.7 8060.6 7739.9 7646.7 7783.3 8059.1 8312.7 8459.7 8460.1
8301.2 7993.5 7606.5 7197.7 6815 6472.1 6155.1 5840.6 5536.1 5321.6
5207.5 5132.2 5055.5 4963.7 4838.5 4642.7 4372.3 4065.6 3742.5 3383.5
2964.6 2534.9 2070.1 1548.6 979.1 418.9 0
9346.3 8618.3 8093.9 7778.3 7682.9 7823.9 8115.4 8395.9 8566.3 8572.4
8398.8 8058.8 7639.9 7219.6 6848.4 6532.7 6243.3 5949.9 5661.2 5432.8
5296.5 5204.7 5118.6 5027.5 4900.9 4699 4426.4 4115.5 3783 3417.2
2981.1 2557.9 2080.1 1552.9 986.3 427.5 0
9346.3 8652.3 8140.9 7834.3 7746 7904.6 8238.1 8576.7 8787.6 8800.8
8601.1 8216.2 7753.2 7309.6 6931.2 6609.5 6308.2 6004.5 5710.4 5467.2
5297.9 5186 5092.8 5001.3 4872.2 4671.4 4398.4 4088.2 3756.5 3385.6
2948.1 2527 2039.3 1483.4 900.2 392.7 0
9346.3 8686.4 8187.9 7890.2 7808.4 7985.3 8360.8 8757.4 9009.2 9028.9
8804 8373.7 7865.8 7399.6 7014.4 6685.9 6373.1 6059.3 5759.9 5501.6
5300.1 5167.4 5067 4975.1 4843.5 4643.8 4370.1 4060.6 3729.9 3354.1
2915.1 2496.2 1998.4 1413.8 814.1 357.9 0
9346.3 8728.7 8255.3 7969.8 7904.2 8107.2 8534.3 8987.3 9271.7 9280
9009.6 8520 7977.7 7502.5 7087.2 6719.6 6365.3 6018.1 5700.7 5433.5
5212.6 5063.7 4956.9 4864.7 4732.3 4541.9 4280.4 3983.1 3660 3285.6
2852.7 2430.9 1948.9 1307.6 714.4 316 0
9346.3 8770.7 8322.4 8049.8 7999.6 8229.1 8707.9 9217.2 9534.6 9531
9215.4 8666.7 8089.3 7605.1 7160.4 6753.3 6357 5976.8 5641.5 5365.3
5125.1 4960.1 4847.1 4753.9 4621.2 4440 4190.8 3905.7 3590 3217.1
2790.3 2365.3 1899 1201.5 615.1 274.4 0
9346.3 8824.9 8409.9 8156.3 8119.8 8353.2 8815.9 9304 9575.1 9507
9132.6 8573.8 8014 7521.2 7060 6629.2 6213.9 5822.6 5481.6 5207.5
4983.7 4828.1 4732 4639.4 4505 4316.3 4072.4 3793.8 3493.2 3129.5
2711 2297.1 1841.6 1221.5 670.7 317 0
9346.3 8879.4 8497 8263.2 8239.9 8477.7 8923.8 9391.2 9615.3 9482.6
9049.4 8481.3 7938.6 7437.6 6959.5 6505.1 6071.2 5668.4 5321.6 5049.7
4842.4 4696.5 4616.5 4525.4 4389.1 4192.6 3954.1 3681.5 3396.4 3042
2631.7 2229 1784.3 1241.6 726.3 359.4 0
9346.3 8933.5 8593.2 8384.4 8370.4 8579.5 8950.4 9308.3 9441.4 9256.3
8826.6 8302.7 7790.2 7295.2 6818.6 6364.5 5935.6 5539.7 5199.7 4930.7
4730.2 4593.5 4505.3 4394.9 4239.2 4017.6 3766.5 3508.3 3244.3 2922.6
2542.8 2156.9 1724.4 1246.7 752.4 360.4 0
9346.3 8987.7 8689.3 8505.3 8500.6 8682.1 8976.9 9225.1 9267.4 9030
8603.9 8124.1 7642 7153.2 6678 6224.3 5800 5411.3 5077.7 4811.2
4617.6 4490.3 4394.1 4264.3 4089.3 3842.9 3579.3 3335.4 3092.2 2802.8
2453.9 2084.5 1664.1 1251.7 778.3 361.5 0
9346.3 9049.4 8798 8648.8 8644.1 8776.8 8964 9068.7 8995.6 8719.4
8324.9 7895.2 7452 7001.1 6562.5 6141.5 5740.1 5362.1 5036.1 4772.9
4557 4399.9 4265.7 4125.9 3968.1 3765.8 3549.9 3344.7 3124.5 2849.8
2499.4 2130.4 1702.9 1278.9 808.7 367.3 0
9346.3 9111.4 8907 8792.2 8787.6 8872.2 8951.1 8912.4 8724.1 8409.5
8046.2 7666.1 7261.9 6849.4 6446.7 6058.3 5680.2 5313.3 4995.2 4734.1
4496.7 4309.1 4137 3987.4 3846.5 3688.7 3520.1 3354.1 3156.8 2897.1
2544.6 2176.3 1741.2 1306.2 839.2 373 0
9346.3 9179.9 9037.2 8964.7 8969.7 9020.7 9022.1 8886.5 8602.1 8229.1
7838.2 7465.2 7101.9 6755.1 6420.5 6086.9 5745.2 5399.4 5078.8 4804.4
4558.8 4370.5 4234.2 4129.5 4030.8 3918.6 3765.1 3557.8 3301.7 2996.5
2621.3 2237.6 1792.9 1331.3 866.1 383.8 0
9346.3 9248.8 9167 9137.6 9151.9 9169.9 9093.5 8860.4 8480.2 8048.7
7630.2 7264.4 6942.7 6660.8 6394.7 6115.6 5810.1 5485.5 5162.7 4874.7
4621.2 4432.2 4331.7 4271.5 4214.8 4148.8 4009.7 3761.5 3446.6 3095.8
2697.7 2298.9 1844.2 1356.4 893 394.5 0
9346.3 9333.8 9315.8 9330.2 9358.9 9362.5 9247.7 8955.4 8505.3 7999.6
7497.5 7103 6816.1 6604.5 6418 6201 5941 5650.5 5322.3 5012.1
4780.8 4655.2 4667.8 4680.3 4640.9 4544 4310.9 3930.8 3502.2 3095.1
2711.4 2306.1 1845.2 1341.3 873.3 369.4 0
9346.3 9410.2 9466.5 9535.7 9612.4 9628.9 9542.9 9302.6 8909.5 8459.7
7969.1 7532.3 7176.5 6895 6660.1 6412.6 6132.9 5827.3 5501.6 5243.4
5084.9 5004.9 4993.1 4967.3 4830.2 4567.4 4308.1 3938.7 3502.2 3060
2549.3 2038.9 1526 1068.8 670.7 285.1 0
9346.3 9489.1 9626.1 9758.4 9876.4 9927 9887.9 9717.5 9423.8 9079.1
8694.3 8342.5 8048.4 7794.8 7545.6 7252.2 6902.1 6515.9 6105.6 5781
5565.5 5423.4 5320.5 5198.6 5012.1 4687.9 4365.1 3907.1 3354.8 2850.9
2314.7 1811.2 1333.4 926.7 566.7 242.4 0
9346.3 9568 9785.7 9981.1 10139.6 10225 10232.9 10132.5 9938.1 9698.5
9419.8 9152.7 8920.3 8694.3 8431.1 8091.8 7671.4 7204.5 6709.6 6318.6
6046.1 5842.3 5648 5429.9 5193.9 4808.7 4422.1 3875.2 3207 2641.4
2080.1 1583.4 1140.5 784.7 462.7 200.1 0
9346.3 9650.5 9956.4 10234 10447 10587.2 10650 10616.6 10524.8 10412.2
10301 10226.8 10192 10149 10067.9 9929.1 9738 9540.7 9357.4 9206.1
9041.1 8762.4 8300.5 7649.2 6803.5 5791.4 4880.8 4005.7 3170.1 2528.8
1978.3 1513.8 1111.8 779 465.5 202.6 0
9346.3 9732.9 10127.5 10486.8 10754 10949.5 11067.1 11100.8 11111.6 11125.9
11182.6 11300.9 11463.1 11602.9 11705.5 11766.5 11804.8 11877.6 12005.7 12093.6
12036.2 11682.9 10953.1 9868.2 8413.1 6774.1 5339.5 4135.9 3132.8 2416.6
1876.4 1444.6 1083.1 774 468 205.1 0
9346.3 9814.7 10297.1 10746.5 11096.9 11338.2 11488.9 11561 11617.3 11693.3
11831 12046.2 12324.9 12615.7 12947.1 13318.3 13789.6 14406.1 15217.4 16081.7
16883.6 17404.4 17289.6 16481.9 14978.9 12946.4 10872.7 8841.3 6961.3 5322
3862.6 2617.4 1686.4 1037.2 554.5 229.9 0
9346.3 9896.8 10467.1 11006.1 11440.1 11727 11910.6 12021.1 12123 12260.3
12479.1 12791.1 13186.7 13628.6 14188.8 14870.2 15774 16934.6 18429 20069.8
21731.1 23125.5 23625.8 23096.1 21544.6 19118.7 16406.3 13546.8 10789.9 8227.3
5848.8 3790.2 2290 1301.2 641.3 254.6 0
9346.3 9974 10637.4 11287 11795.5 12117.2 12317.7 12433.9 12552.3 12698.9
12908.4 13201.1 13582.3 14020.2 14564.3 15348.6 16471.2 17940.9 19786.5 21980.7
24611.7 27375.5 29825.7 31562.3 31996.3 30169 27583.5 24506.7 21149.4 17509.8
13337.7 9335.2 6014.5 3481 1565.8 512.9 0
9346.3 10051.1 10807.8 11568.1 12150.9 12507.8 12724.8 12846.7 12981.2 13137.2
13338.1 13610.6 13978.2 14412.2 14939.4 15827.1 17168.4 18947.3 21144 23891.2
27492 31625.4 36026 40028.5 42447.6 41219.2 38760.7 35466.5 31508.9 26792.7
20826.6 14880.2 9739 5661.2 2490.8 771.1 0
